Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric INS40500 Image
To be discontinued

INS40500

Green premium brand logo
Schneider Electric INS40500 Image
To be discontinued
INS40500
Green premium brand logo

OptiLine 50 - post - one-sided - natural

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    OptiLine
    product name
    OptiLine 50
    Product type
    Post
    type of post
    One-sided
    Configuration
    Pre-wired
    Colour
    Natural
    Number of socket
    6 - earthed
    quantity package 1 / unit
    Set of 1
    cover type
    1 50 mm in plastic untreated
    cover plate colour tint
    Anthracite (RAL 7043)
    Complementary
    pole/post surface finish
    Anodized
    number of data socket outlets
    2 x RJ45 Cat.6 UTP
    fixing mode
    By screws
    Product material
    Aluminium
    length
    125 mm
    height
    602 mm
    width
    102 mm
    shape
    Oval
    adjustment
    Fixed:
    Useful cross section
    4572 mm²
    compartment partitioning
    1 compartment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 1.3)
    Date 6/19/19
    Size 2.4 MB
    installation system Optiline 50 (Version 1.2)
    Date 6/12/19
    Size 16.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    OptiLine 50 Posts (Version 1.1)
    Date 10/12/09
    Size 853.8 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /