Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric INS40482 Image

INS40482

Schneider Electric INS40482 Image
INS40482

OptiLine 50 - Lower wall/floor mount for one-sided poles and with box - grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    cabling installation system
    Pole
    product or component type
    Wall bracket
    Complementary
    type of pole
    One-sided
    One installation box
    Two installation boxes
    type of post
    One-sided
    colour tint
    Grey
    pole fixing mode
    By screws
    fixing mode
    2 fixing points
    length
    67 mm
    height
    43 mm
    width
    40 mm
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 1.3)
    Date 6/19/19
    Size 2.4 MB
    installation system Optiline 50 (Version 1.2)
    Date 6/12/19
    Size 16.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /