Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric INS40440 Image
To be discontinued

INS40440

Green premium brand logo
Schneider Electric INS40440 Image
To be discontinued
INS40440
Green premium brand logo

OptiLine 50 - pole - free-standing - four installation boxes - natural

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine
    product name
    OptiLine 50
    Product type
    Pole
    type of pole
    Four installation boxes
    Configuration
    Pre-defined, pre-wired
    Additional information
    Flexible conduit 2000 mm
    Colour
    Natural
    Quantity package 1 / unit
    Set of 1
    cover type
    4 50 mm in plastic
    cover plate colour tint
    Anthracite (RAL 7043)
    Complementary
    pole/post surface finish
    Anodized
    Fixing mode
    Free-standing
    number of power socket outlets
    24 - earthed
    Product material
    Aluminium
    number of data socket outlets
    8 x RJ45 Cat.6 UTP
    Product material
    Aluminium
    length
    140 mm
    height
    2150 mm
    width
    149 mm
    shape
    Round
    adjustment
    Fixed:
    Useful cross section
    2535 mm²
    compartment partitioning
    4 compartments
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 1.3)
    Date 6/19/19
    Size 2.4 MB
    installation system Optiline 50 (Version 1.2)
    Date 6/12/19
    Size 16.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    OptiLine 50 Poles, free-standing (Version 1.1)
    Date 10/12/09
    Size 845.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /