Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Night Foot Lamp Module (Yellow Led), White

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    ZENcelo
    product or component type
    Lamp
    local signalling
    Indicator light LED yellow
    rated current
    14...20 mA 220...250 V AC 50 Hz
    cover frame colour tint
    White
    Complementary
    wiring device mounting
    Flush
    clamping connection capacity
    1 x 4 mm² for stranded cable(s)
    1 x 1 mm² for solid cable(s)
    1 x 1 mm² for stranded cable(s)
    1 x 4 mm² for solid cable(s)
    material
    Polycarbonate plastic part
    connections - terminals
    Brass terminal
    width
    48 mm
    height
    53 mm
    depth
    40 mm
    Environment
    ambient air temperature for operation
    0...40 °C
    relative humidity
    0...95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    BS 5733
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0418  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /