Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva Tube and Fix
Schneider Electric IMT49021 Image

IMT49021

Schneider Electric IMT49021 Image
IMT49021

Mureva Tube GT HF - bend - diam. 25 - black - IP30

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    product or component type
    Bend
    mounting location
    Indoor
    Outdoor
    nominal cross section
    314 mm²
    diameter
    Internal : 20 mm
    External : 25 mm
    colour tint
    Black (RAL 9005)
    Complementary
    quantity per set
    10 pieces
    ambient air temperature for operation
    -25...95 °C
    material
    PC/ABS
    standards
    IEC 61386
    Environment
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    environmental characteristic
    Non-flame propagating
    environmental health and issues
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1201  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    installation materials (Version 3.0)
    Date 6/24/19
    Size 778.4 MB
    Mureva GT - Feel the difference with Groove Technology (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /