Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva Tube and Fix
Schneider Electric IMT49015 Image

IMT49015

Schneider Electric IMT49015 Image
IMT49015

Mureva Tube GT HF - GT conduit - diam. 25 - black - LSF0H - IP30

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    product or component type
    Rigid conduit
    shape
    Tuliped ends
    function available
    GT-function
    mounting location
    Outdoor
    Indoor
    nominal cross section
    314 mm²
    diameter
    Internal : 20 mm
    External : 25 mm
    colour tint
    Black (RAL 9005)
    length
    3 m
    Complementary
    resistance to compression
    750 N
    material
    PP (polypropylene)
    quantity per set
    57 m
    ambient air temperature for operation
    -25...105 °C
    standards
    EN 50267-2-2
    IEC 60754-1
    EN 50267-2-1
    IEC 61386
    IEC 60754-2
    Environment
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    product certifications
    NF
    environmental characteristic
    Non-flame propagating
    environmental health and issues
    LSF (Low Smoke and Flame Retardance)
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1839  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    installation materials (Version 3.0)
    Date 6/24/19
    Size 778.4 MB
    Mureva GT - Feel the difference with Groove Technology (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 11/22/16
    Size 1.4 MB
    Date 2/19/13
    Size 107.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /