Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva Tube and Fix
Schneider Electric IMT49013 Image

IMT49013

Schneider Electric IMT49013 Image
IMT49013

Mureva Tube GT HF - GT conduit - diam. 16 - black - LSF0H - IP30

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    product or component type
    Rigid conduit
    shape
    Tuliped ends
    function available
    GT-function
    mounting location
    Outdoor
    Indoor
    nominal cross section
    95 mm²
    diameter
    External: 16 mm
    Internal: 11 mm
    colour tint
    Black (RAL 9005)
    length
    3 m
    Complementary
    resistance to compression
    750 N
    material
    PP (polypropylene)
    quantity per set
    111 m
    ambient air temperature for operation
    -25…105 °C
    standards
    IEC 60754-2
    EN 50267-2-1
    EN 50267-2-2
    IEC 60754-1
    IEC 61386
    Environment
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    product certifications
    NF
    environmental characteristic
    Non-flame propagating
    environmental health and issues
    Halogen free
    LSF (Low Smoke and Flame Retardance)
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Mureva GT - Feel the difference with Groove Technology (Version 2.0)
    installation materials (Version 3.0)
    Date 6/24/19
    Size 12.2 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2/19/13
    Size 107.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /