Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT38063 Image

IMT38063

Schneider Electric IMT38063 Image
IMT38063

Thorsman - TP 14 - wall plug - without screw - set of 10

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Wall plug
    device short name
    TP
    provided equipment
    Without screw
    device application
    Lightweight installation
    drilling diameter
    14 mm concrete
    minimum drilling depth
    78 mm
    screw diameter
    10…12 mm
    material
    PEHD (polyethylene high density)
    Complementary
    practical load capacity
    Shear: 4 kN for concrete C25 4.5)
    Pull-out load: 2.5 kN for concrete C25 6)
    practical load capacity
    Shear: 400 kg for concrete C25 4.5)
    Pull-out load: 250 kg for concrete C25 6)
    colour tint
    Grey
    ambient air temperature for operation
    -50…80 °C
    diameter
    14 mm
    length
    70 mm
    Environment
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    net weight
    0.0075 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    installation materials (Version 3.0)
    Date 6/24/19
    Size 12.2 MB
    Installation materials Thorsman (Version 1.2)
    Date 11/29/17
    Size 5.6 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/14/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    TP, wall plugs. Product Environmental Profile (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /