Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT38054 Image

IMT38054

Green premium brand logo
Schneider Electric IMT38054 Image
IMT38054
Green premium brand logo

Thorsman - MMS-R 13x45 - magnetic socket driver - set of 1

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Magnetic socket driver
    device short name
    MMS-R
    quantity per set
    Set of 1
    Complementary
    product compatibility
    Hexagonal head screw
    diameter
    13 mm
    length
    45 mm
    material
    Steel
    Environment
    product certifications
    ETA 05/0010
    DIBt no. Z-21.1-1503
    ETA 05/0011
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    The Actassi system (Version 1.3)
    Date 6/19/19
    Size 2.4 MB
    Installation materials Thorsman (Version 1.2)
    Date 11/29/17
    Size 5.6 MB
    installation system Optiline 50 (Version 1.2)
    Date 6/12/19
    Size 16.9 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /