Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT38052 Image

IMT38052

Schneider Electric IMT38052 Image
IMT38052

Thorsman - MMS-R 16x40 - mounting tool - for concrete eye screw MMS-R - set of 1

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Mounting tool
    device short name
    MMS-R
    quantity per set
    Set of 1
    Complementary
    product compatibility
    concrete eye screw MMS-R
    diameter
    16 mm
    length
    40 mm
    material
    Steel
    surface finish
    Electroplated
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Installation materials Thorsman (Version 1.2)
    Date 11/29/17
    Size 5.6 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /