Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT38035 Image

IMT38035

Green premium brand logo
Schneider Electric IMT38035 Image
IMT38035
Green premium brand logo

Thorsman - MMS-I 7.5x60 - screw - hexagonal - set of 25

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Screw
    device short name
    MMS-I
    device application
    Concrete and solid brick materials
    screw type
    Fully threaded
    tool type
    13 mm wrench
    cordless screwdriver
    quantity per set
    Set of 25
    Complementary
    drilling diameter
    6 mm
    screw diameter
    7.5 mm
    screw length
    60 mm
    shape of screw head
    Hexagonal
    material
    Screw: steel electroplated
    Environment
    standards
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Installation materials Thorsman (Version 1.2)
    Date 11/29/17
    Size 5.6 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /