Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT38024 Image

IMT38024

Green premium brand logo
Schneider Electric IMT38024 Image
IMT38024
Green premium brand logo

Thorsman - TEX-C5M M8x95 - through bolt - set of 50

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Through bolt
    device short name
    TEX
    provided equipment
    Washer
    Nut
    quantity per set
    Set of 50
    Complementary
    mounting support
    Natural rock
    Concrete
    type of installation
    Indoor/outdoor
    thread type
    M8
    screw length
    95 mm
    drilling diameter
    8 mm
    minimum drilling depth
    93 mm
    thickness
    Fixture: 0…30 mm
    embedding depth
    55 mm
    tightening torque
    23 N.m
    material
    Acid-proof stainless steel
    atmospheric-corrosivity category
    C5-M
    practical load capacity
    Pull-out load: 4.4 kN for concrete C20/C25
    serviceability limit state
    Pull-out load: 900 kg for concrete C20/C25
    ultimate limit state
    Pull-out load: (safety cl 1)590 kg for concrete C20/C25
    Pull-out load: (safety cl 2)530 kg for concrete C20/C25
    accidental action
    Pull-out load: 1170 kg for concrete C20/C25
    Environment
    ambient air temperature for operation
    -20…60 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Installation materials Thorsman (Version 1.2)
    Date 11/29/17
    Size 5.6 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /