Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Thorsman - TEX-C2 M6x40 - through bolt - set of 100

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Through bolt
    device short name
    TEX
    provided equipment
    Nut
    Washer
    quantity per set
    Set of 100
    Complementary
    mounting support
    Concrete
    Natural rock
    type of installation
    Indoor
    thread type
    M6
    screw length
    40 mm
    drilling diameter
    6 mm
    drilling depth
    37 mm
    thickness
    0...3 mm:[sapce]fixture
    embedding depth
    28 mm
    tightening torque
    8 N.m
    material
    Steel electro-zinc
    atmospheric-corrosivity category
    C2
    practical load capacity
    Shear: 2.2 kN for concrete C20/C25
    Pull-out load : 2.1 kN for concrete C20/C25
    serviceability limit state
    Pull-out load : 450 kg for concrete C20/C25
    ultimate limit state
    Pull-out load : (safety cl 1) 280 kg for concrete C20/C25
    Pull-out load : (safety cl 2) 250 kg for concrete C20/C25
    Shear : (safety cl 1) 290 kg for concrete C20/C25
    Shear : (safety cl 2) 260 kg for concrete C20/C25
    accidental action
    Pull-out load : 560 kg for concrete C20/C25
    Shear : 570 kg for concrete C20/C25
    Environment
    ambient air temperature for operation
    -20...60 °C
    product certifications
    SITAC No. SC0268-10
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /