Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva surface mounted boxes
Schneider Electric IMT37469 Image
Discontinued

IMT37469

Green premium brand logo
Schneider Electric IMT37469 Image
Discontinued
IMT37469
Green premium brand logo

Mureva U56 - junction box - 10 grommets - 5-pole screw terminal - DIY - 1 pack

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

IMT37469 is replaced by:
Product
Qty
IMT34469
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2016
1
  • Main
    range of product
    Mureva
    product or component type
    Junction box
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    device mounting
    Surface
    fixing mode
    By screws: cover
    base dimension
    87 x 87 x 39 mm
    cable entry
    Grommets
    cable entry number
    10 diameter: 14 mm
    type of packing
    Plastic bag and cardboard with eurohole
    material
    ABS (acrylonitrile butadiene-styrene): body and cover
    SEBS (styrene ethylene butylene styrene): grommet
    Terminals
    Screw terminals
    height
    87 mm
    width
    87 mm
    depth
    39 mm
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP65
    Glow wire temp
    650 °C
    standards
    EN 60670
    product certifications
    CE
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Mureva U56, surface mounted boxes (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /