Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix TED - Partition wall for ceiling box TED-MT26 red - 110 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range compatibility
    Multifix TED
    device short name
    TED-MT26
    product or component type
    Partition wall
    quantity per set
    Set of 5
    Complementary
    product destination
    For single box
    colour tint
    Red
    material
    PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene)
    product weight
    0.028 kg
    Environment
    ambient air temperature for operation
    -40...60 °C
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Partition wall Multifix TED-MT26 (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /