Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Ceiling - ceiling box 110 mm - c/c 70 mm - 8 integrated stubs

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Ceiling
    product or component type
    Ceiling box with stubs and knock-outs
    quantity per set
    Set of 25
    Complementary
    device composition
    Cover
    With stubs located 85 mm from the front edge of the box
    number of stubs
    2 Ø 20 mm stub(s)
    8 Ø 16 mm stub(s)
    cable entry
    2 knock-out for 16 mm bottom conduit
    2 knock-out for 20 mm bottom conduit
    colour tint
    Grey
    material
    PEHD (polyethylene high density) untreated
    diameter
    83 mm
    distance between centers
    70 mm
    length
    145 mm
    width
    145 mm
    depth
    111 mm
    connections - terminals
    Screw terminals
    sealing
    Without
    internal depth
    108 mm
    Environment
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 12/22/17
    Size 887.2 KB
    NEMKO Certificate (Version 1.0)
    Date 8/22/18
    Size 217.9 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.