Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36339 Image

IMT36339

Green premium brand logo
Schneider Electric IMT36339 Image
IMT36339
Green premium brand logo

Multifix Ceiling - ceiling box 42 mm - c/c 70 mm - 8 integrated stubs

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Ceiling
    device short name
    TB42/246
    product or component type
    Ceiling box with stubs and knock-outs
    quantity per set
    Set of 50
    Complementary
    device composition
    Cover
    With stubs located 13 mm from the front edge of the box
    number of stubs
    8 - diameter: 16 mm
    cable entry
    2 knock-out for 16 mm bottom conduit
    2 knock-out for 20 mm bottom conduit
    colour tint
    Grey
    material
    PEHD (polyethylene high density)
    diameter
    83 mm
    distance between centers
    70 mm
    length
    145 mm
    width
    145 mm
    depth
    44 mm
    connections - terminals
    Screw terminals
    maximum cable cross section
    2.5 mm²
    sealing
    Without
    internal depth
    41 mm
    Environment
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 12/17/14
    Size 887.2 KB
    NEMKO Certificate (Version 1.0)
    Date 3/9/15
    Size 217.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /