Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36331 Image
Discontinued

IMT36331

Schneider Electric IMT36331 Image
Discontinued
IMT36331

Multifix Multi - apparatus box - single - DIY

Show more characteristics
IMT36331IMT36331  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix Multi
    product or component type
    Multi apparatus box
    quantity per set
    Set of 10
    Complementary
    device mounting
    Flush
    number of gangs
    1 gang
    cable entry
    4 angled entry for 16 mm bottom flexible conduit
    colour tint
    Grey (NCS 3500)
    material
    PEHD (polyethylene high density)
    distance between supports
    60 mm
    length
    82 mm
    width
    82 mm
    depth
    62 mm
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /