Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Prefal - ceiling box 52 mm with cast-in fixing

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Prefal
    product or component type
    Ceiling box
    quantity per set
    Set of 50
    Complementary
    device composition
    Cast-in fixing
    Cover
    number of stubs
    2 Ø 20 mm stub(s)
    8 Ø 16 mm stub(s)
    cable entry
    2 knock-out for 16 mm bottom conduit
    2 knock-out for 20 mm bottom conduit
    colour tint
    Grey
    material
    PEHD (polyethylene high density) untreated
    diameter
    83 mm
    length
    145 mm
    width
    145 mm
    depth
    52 mm
    connections - terminals
    Snap-on
    sealing
    With
    internal depth
    49 mm
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 12/22/17
    Size 887.2 KB
    NEMKO Certificate (Version 1.0)
    Date 8/22/18
    Size 217.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/1/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.