Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36319 Image

View all Multifix

Multifix - IMT36319

Multifix Eco

Schneider Electric IMT36319 Image
View all Multifix
Multifix - IMT36319
Multifix Eco

Multifix Eco - wall fixing 70mm, single stub, blue

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Box fixing
    quantity per set
    Set of 20
    Complementary
    mounting support
    Beam 70 mm
    length
    70 mm
    width
    84 mm
    depth
    27 mm
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.