Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36315 Image

IMT36315

Green premium brand logo
Schneider Electric IMT36315 Image
IMT36315
Green premium brand logo

Multifix BP - junction Box BP-201

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix BP
    device short name
    BP-201
    product or component type
    Junction box
    device application
    Single board
    Double board
    quantity per set
    Set of 50
    Complementary
    device mounting
    Flush
    device composition
    With stubs located 13 mm from the front edge of the box
    number of stubs
    5 rigid - diameter: 16 mm
    2 rigid - diameter: 20 mm
    number of gangs
    1 gang
    colour tint
    Green (NCS 1030-G30Y)
    material
    PEHD (polyethylene high density)
    diameter
    82 mm
    length
    130 mm
    width
    48 mm
    net weight
    0.08 kg
    internal depth
    46 mm
    maximum cable cross section
    2.5 mm²
    sealing
    Without
    surface treatment
    Untreated
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 6/2/16
    Size 441.5 KB
    Junction box 360402, 360403 (Version 1.0)
    Date 6/22/16
    Size 441.5 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix BP, flush mounted boxes (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /