Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix TED - extension ring TED-RTU - white - set of 1

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix TED
    device short name
    TED-RTU
    product or component type
    Extension collar
    provided equipment
    Screws
    quantity per set
    Set of 1
    Complementary
    product destination
    For ceiling box
    colour tint
    White
    material
    PA (polyamide)
    diameter
    118 mm
    length
    13 mm
    product weight
    0.025 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 12/4/18
    Size 185.6 KB
    Extension collar TED-RTU (Version 1.0)
    Date 11/1/16
    Size 208.9 KB
    NEMKO Certificate (Version 1.0)
    Date 12/5/18
    Size 205.8 KB
    SEMKO Certificate (Version 1.0)
    Date 12/6/18
    Size 415.6 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.