Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix TED - ceiling box with steel fixing - recessed - TED-T39

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix TED
    device short name
    TED-T39
    product or component type
    Triple ceiling box
    device application
    Triple board
    quantity per set
    Set of 10
    Complementary
    device composition
    Cover
    Steel fixing
    With stubs located 39 mm from the front edge of the box
    number of stubs
    2 Ø 20 mm stub(s)
    8 Ø 16 mm stub(s)
    colour tint
    Blue
    material
    PEHD (polyethylene high density) untreated
    Steel
    diameter
    83 mm
    length
    575 mm
    width
    87 mm
    depth
    62 mm
    product weight
    0.5 kg
    connections - terminals
    Snap-on
    sealing
    Without
    internal depth
    60 mm
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Ceiling boxes TED-T26/T39 (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    Junction box 350219, 350220, 350221 (Version 1.0)
    SEMKO Certificate (Version 1.0)
    Date 12/22/17
    Size 863.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.