Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36306 Image

IMT36306

Green premium brand logo
Schneider Electric IMT36306 Image
IMT36306
Green premium brand logo

Multifix TED - ceiling box with steel fixing - recessed - TED-T26

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix TED
    device short name
    TED-T26
    product or component type
    Double ceiling box
    device application
    Double board
    quantity per set
    Set of 10
    Complementary
    device composition
    With stubs located 26 mm from the front edge of the box
    Steel fixing
    Cover
    number of stubs
    2 - diameter: 20 mm
    8 - diameter: 16 mm
    colour tint
    Red
    material
    Steel
    PEHD (polyethylene high density) (untreated)
    diameter
    83 mm
    length
    575 mm
    width
    74 mm
    depth
    48 mm
    net weight
    0.494 kg
    connections - terminals
    Snap-on
    maximum cable cross section
    2.5 mm²
    sealing
    Without
    internal depth
    46 mm
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Ceiling boxes TED-T26/T39 (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    Junction box 350219, 350220, 350221 (Version 1.0)
    SEMKO Certificate (Version 1.0)
    Date 6/17/16
    Size 863.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /