Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36305 Image

IMT36305

Green premium brand logo
Schneider Electric IMT36305 Image
IMT36305
Green premium brand logo

Multifix TED - ceiling box - recessed - TED-T52

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix TED
    device short name
    TED-T52
    product or component type
    Ceiling box
    device application
    Various types of ceiling
    quantity per set
    Set of 50
    Complementary
    device composition
    With stubs located 52 mm from the front edge of the box
    Cover
    number of stubs
    2 - diameter: 20 mm
    8 - diameter: 16 mm
    colour tint
    Blue
    material
    PEHD (polyethylene high density) (untreated)
    diameter
    83 mm
    length
    139 mm
    width
    78 mm
    depth
    78 mm
    net weight
    0.145 kg
    connections - terminals
    Snap-on
    maximum cable cross section
    2.5 mm²
    sealing
    Without
    internal depth
    75 mm
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Junction box 350219, 350220, 350221 (Version 1.0)
    SEMKO Certificate (Version 1.0)
    Date 6/17/16
    Size 863.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /