Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix TED - Conduit clips Cast-in TED-R20U

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix TED
    device short name
    TED-R20U
    product or component type
    Conduit clip
    product specific application
    For fixing of conduits on a cast
    quantity per set
    Set of 100
    Complementary
    product destination
    For wooden cast
    colour tint
    Brown
    material
    PE (polyethylene)
    length
    51 mm
    width
    7 mm
    depth
    70 mm
    product weight
    0.006 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.