Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36293 Image
Discontinued

IMT36293

Schneider Electric IMT36293 Image
Discontinued
IMT36293

Multifix TED - spacing collar TED-A/K55 - blue - set of 50

Show more characteristics
IMT36293  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix TED
    device short name
    TED-A/K66
    product or component type
    Spacing collar
    quantity per set
    Set of 50
    Complementary
    product destination
    For apparatus box
    For junction box
    mounting support
    Beam - thickness: 66 mm
    fixing mode
    By screws
    colour tint
    Blue
    material
    PP (polypropylene)
    length
    71 mm
    width
    100 mm
    depth
    21 mm
    net weight
    0.022 kg
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /