Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36291 Image

View all Multifix

Multifix - IMT36291

Multifix TED & BP

Schneider Electric IMT36291 Image
View all Multifix
Multifix - IMT36291
Multifix TED & BP

Multifix TED - extension ring TED-KP3 - black - set of 50

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix TED
    device short name
    TED-KP3
    product or component type
    Extension ring
    product specific application
    Used to increase the distance between the stubs and the front edge of the box
    quantity per set
    Set of 50
    Complementary
    product destination
    For junction box
    fixing mode
    By screws
    colour tint
    Black
    material
    PE (polyethylene)
    diameter
    82 mm
    length
    3 mm
    product weight
    0.003 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/27/18
    Size 49 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 2/11/14
    Size 943.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.