Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36290 Image

IMT36290

Schneider Electric IMT36290 Image
IMT36290

Multifix TED - extension ring TED-KP13 - black - set of 100

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix TED
    device short name
    TED-KP13
    product or component type
    Extension ring
    product specific application
    Used to increase the distance between the stubs and the front edge of the box
    provided equipment
    Screws
    quantity per set
    Set of 100
    Complementary
    product destination
    For junction box
    fixing mode
    By screws
    colour tint
    Black
    material
    PA (polyamide)
    diameter
    82 mm
    length
    23 mm
    product weight
    0.014 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1839  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Extension ring TED-KP13 (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 4/5/18
    Size 49 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /