Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36288 Image

Range: Multifix

Multifix TED & BP

IMT36288

Schneider Electric IMT36288 Image
Range: Multifix

Multifix TED & BP

IMT36288

Multifix TED - extension ring TED-AP3 - black - set of 50

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix TED
    device short name
    TED-AP3
    product or component type
    Extension ring
    product specific application
    Used to increase the distance between the stubs and the front edge of the box
    quantity per set
    Set of 50
    Complementary
    product destination
    For apparatus box
    fixing mode
    By screws
    colour tint
    Black
    material
    PE (polyethylene)
    diameter
    71 mm
    length
    3.5 mm
    product weight
    0.002 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2/11/14
    Size 943.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.