Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix TED - Box fixing direct in board TED-HK9-13

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix TED
    device short name
    TED-HK9-13
    product or component type
    Box fixing
    quantity per set
    Set of 50
    Complementary
    product destination
    For junction box
    mounting support
    Board 9...11 mm
    material
    Steel
    length
    100 mm
    width
    100 mm
    depth
    10 mm
    product weight
    0.016 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Box fixing TED-H (Version 1.0)
    Date 10/2/11
    Size 44.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 8/27/18
    Size 48.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.