Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix TED - spacing collar TED-A/K-25 - black - set of 100

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix TED
    device short name
    TED-A/K-25
    product or component type
    Spacing collar
    quantity per set
    Set of 100
    Complementary
    product destination
    For apparatus box
    For junction box
    mounting support
    Beam 120 mm
    Beam 70 mm
    Beam 95 mm
    fixing mode
    By screws
    colour tint
    Black
    material
    PP (polypropylene)
    length
    71 mm
    width
    71 mm
    depth
    32 mm
    product weight
    0.019 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.