Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36257 Image

View all Multifix

Multifix - IMT36257

Multifix TED & BP

Schneider Electric IMT36257 Image
View all Multifix
Multifix - IMT36257
Multifix TED & BP

Multifix TED - apparatus box - cast-in cover - double - 3 stubs - red

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix TED
    device short name
    TED-A26 IG
    product or component type
    Apparatus box
    device application
    Double board
    quantity per set
    Set of 100
    Complementary
    device mounting
    Flush
    device composition
    Cast-in cover
    With stubs located 26 mm from the front edge of the box
    mounting support
    Board
    number of stubs
    3 Ø 16 mm stub(s)
    number of gangs
    1 gang
    colour tint
    Red
    material
    PEHD (polyethylene high density) untreated
    distance between supports
    60 mm
    diameter
    74 mm
    internal depth
    46 mm
    length
    120 mm
    width
    50 mm
    depth
    48 mm
    cable cross section
    2.5 mm²
    tube diameter
    16 mm
    sealing
    With
    connections - terminals
    Screwed
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Swedish
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/1/16
    Size 609.1 KB
    Date 12/22/17
    Size 609.1 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 2/11/14
    Size 943.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.