Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix TED - junction box - recessed TED-K13R

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix TED
    device short name
    TED-K13R
    product or component type
    Junction box
    device application
    Single board
    quantity per set
    Set of 100
    Complementary
    device composition
    Spacing collar
    With stubs located 13 mm from the front edge of the box
    number of stubs
    7 Ø 16 mm stub(s)
    colour tint
    Brown
    material
    PE (polyethylene)
    diameter
    82 mm
    length
    128 mm
    width
    58 mm
    product weight
    0.07 kg
    internal depth
    46 mm
    sealing
    Without
    surface treatment
    Untreated
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 12/22/17
    Size 820.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/1/18
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix TED, flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 12/1/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.