Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36245 Image

Range: Multifix

Multifix Eco

IMT36245

Schneider Electric IMT36245 Image
Range: Multifix

Multifix Eco

IMT36245

Multifix Eco - Cover for apparatus box Trend, white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Eco
    product or component type
    Cover plate
    quantity per set
    Set of 10
    Complementary
    number of gangs
    1 gang
    product destination
    Apparatus box
    fixing mode
    By screws
    colour tint
    White
    length
    82 mm
    width
    82 mm
    depth
    12 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.