Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Shielded - Insulating sleeve for 16/20 mm conduits

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Shielded
    product or component type
    Insulating sleeve
    product specific application
    Used to get a double insulation when connecting single-insulated wire
    quantity per set
    Set of 20
    Complementary
    product destination
    Flexible conduit 20 mm
    Rigid conduit 16 mm
    colour tint
    Yellow
    material
    PE (polyethylene)
    length
    35 mm
    width
    20 mm
    depth
    17 mm
    product weight
    0.001 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.