Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Shielded - Insulating sleeve for rigid 16mm conduits

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Shielded
    product or component type
    Insulating sleeve
    product specific application
    Used to get a double insulation when connecting single-insulated wire
    quantity per set
    Set of 20
    Complementary
    product destination
    Flexible conduit 16 mm
    material
    PE (polyethylene)
    length
    32 mm
    width
    18 mm
    depth
    16 mm
    product weight
    0 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.