Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36235 Image

Range: Multifix

Multifix Shielded

IMT36235

Schneider Electric IMT36235 Image
Range: Multifix

Multifix Shielded

IMT36235

Multifix Shielded - cover plate, shielded

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Shielded
    product or component type
    Cover plate
    quantity per set
    Set of 10
    Complementary
    number of gangs
    1 gang
    product destination
    Shielded junction box
    Shielded apparatus box
    fixing mode
    By screws
    colour tint
    White NCS S 0502-B
    material
    PA (polyamide)
    Steel
    width
    90 mm
    depth
    8 mm
    product weight
    0.035 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.