Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36234 Image
Discontinued

IMT36234

Green premium brand logo
Schneider Electric IMT36234 Image
Discontinued
IMT36234
Green premium brand logo

Multifix Shielded - combi stub - rigid - shielded 16-20mm - set of 20

Show more characteristics
IMT36234  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix Shielded
    product or component type
    Double combi-stub, rigid
    provided equipment
    Mounted sealings and two reducing sleeves
    quantity per set
    Set of 20
    Complementary
    product destination
    Conduit 2 16…20 mm
    device composition
    Stub with locking tabs of stainless steel
    colour tint
    Black (RAL 9005)
    material
    PP (polypropylene)
    length
    45 mm
    width
    54 mm
    depth
    31 mm
    net weight
    0.013 kg
    Environment
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/24/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /