Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Eco - junction box 26 mm - double

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Eco
    product or component type
    Junction box
    device application
    Double board
    quantity per set
    Set of 25
    Complementary
    device mounting
    Flush
    device composition
    Beam fixing of steel
    Stub with locking tabs of stainless steel
    Adjustable threaded screw ring
    number of stubs
    7 rigid Ø 16 mm stub(s)
    number of gangs
    2 gangs
    material
    PEHD (polyethylene high density)
    length
    136 mm
    width
    57 mm
    depth
    145 mm
    product weight
    0.122 kg
    internal depth
    55 mm
    sealing
    Without
    surface treatment
    Untreated
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 12/22/17
    Size 878 KB
    Junction box BBV30428 (Version 1.0)
    Date 2/25/15
    Size 878 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/8/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.