Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36214 Image

IMT36214

Green premium brand logo
Schneider Electric IMT36214 Image
IMT36214
Green premium brand logo

Multifix Eco - junction box 13 mm - single

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Eco
    product or component type
    Junction box
    device application
    Single board
    quantity per set
    Set of 25
    Complementary
    device mounting
    Flush
    device composition
    Adjustable threaded screw ring
    Stub with locking tabs of stainless steel
    Beam fixing of steel
    number of stubs
    7 rigid - diameter: 16 mm
    number of gangs
    1 gang
    material
    PEHD (polyethylene high density)
    length
    136 mm
    width
    57 mm
    depth
    145 mm
    net weight
    0.122 kg
    internal depth
    55 mm
    maximum cable cross section
    2.5 mm²
    sealing
    Without
    surface treatment
    Untreated
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 878 KB
    Date 12/17/14
    Size pdf
    Size 878 KB
    Date 12/17/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Multifix Eco - junction box 13 mm - single
    Description
    Multifix Eco - junction box 13 mm - single
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Multifix Eco - junction box 13 mm - single
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Multifix Eco - junction box 13 mm - single
    Description
    Multifix Eco - junction box 13 mm - single
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Multifix Eco - junction box 13 mm - single
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Multifix Eco - junction box 13 mm - single
    Description
    Multifix Eco - junction box 13 mm - single
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    Multifix Eco - junction box 13 mm - single
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /