Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36208 Image

Range: Multifix

Multifix Eco

IMT36208

Schneider Electric IMT36208 Image
Range: Multifix

Multifix Eco

IMT36208

Multifix Eco - apparatus box - w/o stubs - 1.5 module

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    product or component type
    Apparatus box
    device application
    Single board
    quantity per set
    Set of 25
    Complementary
    device mounting
    Flush
    device composition
    Cover
    Drilling template
    Without stub
    mounting support
    13 mm board
    number of gangs
    1.5 gangs
    colour tint
    Grey NCS 3500
    material
    PEHD (polyethylene high density)
    distance between supports
    60 mm
    length
    90 mm
    width
    58 mm
    depth
    86 mm
    product weight
    0.072 kg
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Swedish
    Certificate
    Date
    Size
    Add to My Documents
    Date 2/13/13
    Size 102.9 KB
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.