Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Multifix Eco - Lampett Box, 3 studs, rör 16mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Eco
    product or component type
    Small wall box
    quantity per set
    Set of 50
    Complementary
    number of stubs
    3 Ø 16 mm stub(s)
    length
    99 mm
    width
    55 mm
    depth
    44 mm
    connections - terminals
    Snap-on
    diameter
    50 mm
    internal depth
    40 mm
    cable cross section
    2.5 mm²
    sealing
    Without
    surface treatment
    Galvanised
    Environment
    environmental characteristic
    Halogen free
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.