Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multifix
Schneider Electric IMT36189 Image
Discontinued

IMT36189

Schneider Electric IMT36189 Image
Discontinued
IMT36189

Multifix Eco - apparatus box - single - 2 rigid stubs - 10/27mm

Show more characteristics
IMT36189IMT36189  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Multifix
    product name
    Multifix Eco
    device short name
    JR04
    product or component type
    Apparatus box
    device application
    Single board
    quantity per set
    Set of 75
    Complementary
    device mounting
    Flush
    device composition
    Cover
    Stub with locking tabs of stainless steel
    Adjustable threaded screw ring
    mounting support
    Board - thickness: 10…27 mm
    number of stubs
    2 rigid - diameter: 20 mm
    number of gangs
    1 gang
    colour tint
    Grey (NCS 3500)
    material
    PEHD (polyethylene high density)
    distance between supports
    60 mm
    length
    104 mm
    width
    57 mm
    depth
    71 mm
    net weight
    0.086 kg
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25…90 °C
    IP degree of protection
    IP20
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • Finnish
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Inst. manual Ring for box, threaded (Version 2)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP Multifix Eco, Ceiling, Fire, Multi, Shielded flush mounted boxes (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /