Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36149 Image

Range: Multifix

Multifix Prefal

IMT36149

Schneider Electric IMT36149 Image
Range: Multifix

Multifix Prefal

IMT36149

Multifix Prefal - Cast-in fixing - 103mm nail

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range compatibility
    Multifix Prefal
    product or component type
    Cast-in fixing
    product specific application
    For fixing of apparatus boxes on a wooden cast
    quantity per set
    Set of 20
    Complementary
    colour tint
    White NCS S 0502-B
    material
    PA6
    length
    65 mm
    width
    78 mm
    depth
    65 mm
    product weight
    0.012 kg
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.