Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36141 Image

Range: Multifix

Multifix Prefal

IMT36141

Schneider Electric IMT36141 Image
Range: Multifix

Multifix Prefal

IMT36141

Multifix Prefal - junction box, single, cast-in

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    range
    Multifix
    product name
    Multifix Prefal
    product or component type
    Junction box
    device application
    Single board
    quantity per set
    Set of 25
    Complementary
    device mounting
    Cast-in
    device composition
    Adjustable threaded screw ring
    Beam fixing of steel
    Stub with locking tabs of stainless steel
    number of stubs
    2 rigid Ø 16 mm stub(s)
    number of combi-stubs
    4 rigid Ø 16 mm combi-stub(s)
    4 rigid Ø 20 mm combi-stub(s)
    number of cross stubs
    2 rigid Ø 16 mm Ø
    2 rigid Ø 20 mm Ø
    number of gangs
    1 gang
    colour tint
    Grey
    material
    PEHD (polyethylene high density)
    length
    146 mm
    width
    78 mm
    depth
    114 mm
    product weight
    0.129 kg
    internal depth
    55 mm
    cable cross section
    2.5 mm²
    sealing
    With
    surface treatment
    Untreated
    Environment
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.