Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric IMT36137 Image

Range: Multifix

Multifix Prefal

IMT36137

Schneider Electric IMT36137 Image
Range: Multifix

Multifix Prefal

IMT36137

Multifix Prefal - apparatus box - single - pre-cast - 4 flex combi stubs - 28mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Multifix
    product name
    Multifix Prefal
    product or component type
    Apparatus box
    device application
    Single board
    quantity per set
    Set of 50
    Complementary
    device mounting
    Flush
    device composition
    Adjustable threaded screw ring
    Cover
    Stub with locking tabs of stainless steel
    mounting support
    10...27 mm board
    number of combi-stubs
    4 flexible Ø 16 mm / 20 mm combi-stub(s)
    number of gangs
    1 gang
    colour tint
    Grey NCS 3500
    material
    PEHD (polyethylene high density)
    distance between supports
    60 mm
    diameter
    70 mm
    internal depth
    55 mm
    length
    172 mm
    width
    57 mm
    depth
    71 mm
    product weight
    0.096 kg
    cable cross section
    2.5 mm²
    tube diameter
    20 mm
    sealing
    With
    connections - terminals
    Snap-on
    Environment
    standards
    IEC 60670-1
    ambient air temperature for operation
    -25...60 °C
    IP degree of protection
    IP20
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    User guide
    Date
    Size
    Add to My Documents
    Date 6/20/18
    Size 201.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.