Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Mureva BOX - flexible grommet - white - diameter 20 mm

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    range compatibility
    Mureva Mureva BOX junction box
    colour
    White RAL 9003
    quantity per package
    10 pieces
    Complementary
    product or component type
    Grommet
    accessory / separate part category
    Cabling accessory
    material
    SBS (styrene butadiene styrene)
    cable outer diameter
    4...20 mm
    drilling diameter
    23 mm
    Environment
    operating temperature
    -25...40 °C
    IP-Class
    IP55
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Mureva, Thalassa (Version 2.0)
    Date 3/13/17
    Size 8.7 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Mureva cable grommets (Version 1.0)
    Date 12/5/17
    Size 319.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /