Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Mureva U56 - grommet white - diameter up to 16 mm UL

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

IMT36129 is replaced by:
Product
Qty
IMT34129
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2016
1
  • Main
    range of product
    Mureva
    aesthetic name
    Mureva U56
    product or component type
    Grommet
    colour tint
    White (RAL 9010)
    quantity per set
    10 pieces
    Complementary
    material
    SBS (styrene butadiene styrene)
    cable outer diameter
    0...16 mm
    drilling diameter
    19 mm
    product weight
    0.0015 kg
    Environment
    ambient air temperature for operation
    -25...40 °C
    IP degree of protection
    IP65
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /