Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Mureva U56 - junction box - 10 grommets fire resist - 5-pole screw terminal

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

IMT36127 is replaced by:
Product
Qty
IMT34127
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2016
1
  • Main
    range of product
    Mureva
    product or component type
    Junction box
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    fixing mode
    By screws : cover
    base dimension
    87 x 87 x 39 mm
    cable entry
    Grommets
    cable entry number
    10 x 19 mm
    material
    SEBS (styrene ethylene butylene styrene) : grommet
    PC (polycarbonate) : body and cover
    Terminals
    Screw terminals
    height
    87 mm
    width
    87 mm
    depth
    39 mm
    product weight
    0.089 kg
    Environment
    ambient air temperature for operation
    -25...40 °C
    IP degree of protection
    IP65
    Glow wire temp
    960 °C
    standards
    CE
    UL 94 V0
    EN 60670
    environmental characteristic
    Halogen free
    Fire resistance
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1838  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /